Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 48.770 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 29.000 |
| Brand | Danfoss |
| Catalog Item | 10510B-112 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.945 |
| Hose cut off factor MM | 24.010 |
| Hose size | -10 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 10.930 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.920 |
| Product length mm | 48.768 |
| Product material | Brass |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | 105 B |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975734933 |
![Hose Fittings 10504B-106 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215495%2FID433158250718-0101_preview.jpg&w=1920&q=75)