Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.140 |
| A dimension MM | 54.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 10511-16-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.500 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 4.000 |
| Product height in | 0.772 |
| Product height mm | 19.600 |
| Product length in | 2.146 |
| Product length mm | 54.500 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Series | Winner 2-Piece |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
