Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.380 |
| A dimension MM | 60.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 10511-22-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 7.000 |
| Product height in | 1.091 |
| Product height mm | 27.700 |
| Product length in | 2.382 |
| Product length mm | 60.500 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
