Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.580 |
| A dimension MM | 91.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 10511-42-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 44.000 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 2.087 |
| Product height mm | 53.000 |
| Product length in | 3.583 |
| Product length mm | 91.000 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Series | Winner 2-Piece |
| Thread size 1 | M42x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
