Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.9 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.1 |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 59.944 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789294975 |
