Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.722 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10Z-20F-BG |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.512 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 1.390 |
| Product width mm | 35.306 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x2 |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)