Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.876 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.876 |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.354 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291868 |
![Hose Fittings 1AA4FR4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213372%2FID432872415538-0101_preview.jpg&w=1920&q=75)