Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | Straight |
| Backup hex size IN | 1.120 |
| Backup hex size MM | 28.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-02866 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.120 |
| End connection hex size MM | 28.400 |
| End size 1 | -10 |
| End Type 1 | Male 45 degree flare |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -10 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | Brass |
| Product width in | 1.100 |
| Product width mm | 27.940 |
| Series | 057 P |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021241 |
