Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.130 |
| A dimension MM | 79.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.004-15-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End type 1 | Standpipe Metric |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.300 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.650 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 3.130 |
| Product length mm | 79.502 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Socketless |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 15.000 |
