Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.181 |
| A dimension MM | 106.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.181 |
| Drop dimension MM | 30.00 |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.116 |
| End size 1 | -30 |
| End Type 1 | Female GB metric 74 deg cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.665 |
| Hose cut off factor MM | 67.691 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.181 |
| Product height mm | 29.997 |
| Product length in | 4.181 |
| Product length mm | 106.200 |
| Product material | Carbon steel |
| Product width in | 1.082 |
| Product width mm | 27.483 |
| Series | Winner 1-Piece |
| Thread size 1 | M30x1.5 |