Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Lifesaver |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |