Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.241 |
| A dimension MM | 82.310 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.545-20-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Male pipe BSPT |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.921 |
| Hose cut off factor MM | 48.810 |
| Hose size | -20 |
| Inside diameter IN | 1.042 |
| Inside diameter MM | 26.470 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 3.240 |
| Product length mm | 82.296 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | Socketless |
| Thread size 1 | R 1 1/4 |
