Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.205 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.545-4-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Male pipe BSPT |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 13.970 |
| Hose cut off factor IN | 1.299 |
| Hose cut off factor MM | 33.000 |
| Hose size | -6 |
| Inside diameter IN | 0.221 |
| Inside diameter MM | 5.620 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Socketless |
| Thread size 1 | R 1/4 |