Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 92.964 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.540 |
| Drop dimension MM | 64.52 |
| End connection hex size IN | 1.820 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.738 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.540 |
| Product height mm | 64.516 |
| Product length in | 3.660 |
| Product length mm | 92.964 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M36x2 |