Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.308 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G10DL6TY |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.908 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M18x1.5 |