Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 103.886 |
| Angle shape | 70 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.980 |
| Drop dimension MM | 75.69 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.988 |
| Hose cut off factor IN | 2.920 |
| Hose cut off factor MM | 74.168 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |
| Working pressure max BAR | 350 |
| Working pressure max PSI | 5100 |