Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 12.047 |
| Drop dimension MM | 306.00 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | None |
| Hose size | -12 |
| Inside diameter IN | 0.468 |
| Inside diameter MM | 11.887 |
| Product height in | 12.047 |
| Product height mm | 306.000 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Series | A/C Crimp |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 15.980 |