Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.460 |
| A dimension MM | 164.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.228 |
| Drop dimension MM | 82.00 |
| End connection hex size IN | 2.172 |
| End connection hex size MM | 55.165 |
| End connection torque | 258-347 lb-ft(350-470 Nm) |
| End size 1 | -24 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.630 |
| Hose cut off factor MM | 117.602 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 3.228 |
| Product height mm | 82.000 |
| Product length in | 6.460 |
| Product length mm | 164.084 |
| Product material | Carbon steel |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread size 1 | G 1 1/2-11 |
