Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -30 |
| Finish plating | Zinc plating |
| Hose size | -20 |
| Inside diameter IN | 1.047 |
| Inside diameter MM | 26.594 |
| Product height in | 1.989 |
| Product height mm | 50.521 |
| Product material | Carbon steel |
| Product width in | 1.989 |
| Series | OTC |
