FTG, 1A/10, JIC-F/10, -TW-product-details

FTG, 1A/10, JIC-F/10, -TW

12003803


Tools

Product specifications

Characteristic
Value
A dimension IN4.452
A dimension MM113.100
Angle shape180 Degree
BrandAeroquip by Danfoss
Compatible hose ID IN0.620
Compatible hose ID MM15.900
Construction StyleCrimp
Drop dimension IN7.913
Drop dimension MM201.00
End connection torque57-62 lb-ft(77-85 Nm)
End size 1-10
End type 1Female 37 degree swivel
Finish platingNickel plating
Hex size 1 IN1.063
Hex size 1 MM26.988
Hose cut off factor IN3.295
Hose cut off factor MM83.693
Hose size-10
Inside diameter IN0.500
Inside diameter MM12.700
Product materialCarbon steel
Series1A/Z Series
Thread size 17/8-14 UNF
Tube OD 1 IN0.590
Tube OD 1 MM14.990
Working pressure max BAR350
Working pressure max PSI5100