Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.740 |
| A dimension MM | 145.796 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 6.590 |
| Drop dimension MM | 167.39 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 4.570 |
| Hose cut off factor MM | 116.078 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 7.086 |
| Product height mm | 179.984 |
| Product length in | 5.740 |
| Product length mm | 145.796 |
| Product material | Carbon steel |
| Product width mm | 27.356 |
| Series | 1A/Z Series |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |
