Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.452 |
| A dimension MM | 113.100 |
| Angle shape | 180 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 7.913 |
| Drop dimension MM | 201.00 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 3.295 |
| Hose cut off factor MM | 83.693 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 7.913 |
| Product height mm | 201.000 |
| Product length in | 4.453 |
| Product length mm | 113.100 |
| Product material | Carbon steel |
| Product width mm | 29.820 |
| Series | 1A/Z Series |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |