Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.760 |
| A dimension MM | 44.704 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.336 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.760 |
| Product length mm | 44.704 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Series | OTC |
| Thread size 1 | M12x1.5 |
