Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.802 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.115 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.592 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Carbon steel |
| Product width mm | 36.000 |
| Series | 1A/Z Series |
| Thread size 1 | M30x2 |