Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.560 |
| A dimension MM | 90.424 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.530 |
| Hose cut off factor MM | 64.262 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Series | 1A/Z Series |
