Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.310 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.688 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Carbon steel |
| Product width mm | 41.275 |
| Series | OTC |
| Thread size 1 | 1 5/16-12 UN |