Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.030 |
| A dimension MM | 153.162 |
| Angle shape | 49 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.330 |
| Drop dimension MM | 59.18 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.038 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.670 |
| Hose cut off factor MM | 118.618 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 2.330 |
| Product height mm | 59.182 |
| Product length in | 6.030 |
| Product length mm | 153.162 |
| Product material | Carbon steel |
| Product width mm | 49.276 |
| Series | 1A/Z Series |
| Thread size 1 | M45x2 |
| Tube OD 1 IN | 1.377 |
| Tube OD 1 MM | 34.980 |