Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.047 |
| A dimension MM | 51.994 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.933 |
| Hose cut off factor MM | 23.698 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 2.047 |
| Product length mm | 51.994 |
| Product material | Carbon steel |
| Product width mm | 17.463 |
| Series | OTC |
| Thread size 1 | M16x1.5 |