Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.027 |
| A dimension MM | 76.885 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.031 |
| Hose cut off factor MM | 51.587 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.904 |
| Product height mm | 22.962 |
| Product length in | 3.027 |
| Product length mm | 76.886 |
| Product material | Carbon steel |
| Product width in | 0.904 |
| Series | OTC |
