Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.531 |
| A dimension MM | 89.687 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.244 |
| Hose cut off factor MM | 56.998 |
| Hose size | -8 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.576 |
| Product height in | 1.077 |
| Product height mm | 27.356 |
| Product length in | 3.413 |
| Product length mm | 86.690 |
| Product material | Carbon steel |
| Product width in | 1.077 |
| Product width mm | 27.356 |
| Series | OTC |
