Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.940 |
| A dimension MM | 100.076 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.400 |
| Drop dimension MM | 60.96 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.532 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M36x2 |