Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.658 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -12 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.448 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product material | Carbon steel |
| Product width mm | 27.178 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |