Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-24-10WZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.792 |
| Drop dimension MM | 45.52 |
| End connection hex size IN | 1.200 |
| End connection hex size MM | 30.000 |
| End size 1 | -24 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.772 |
| Hose cut off factor MM | 45.009 |
| Hose size | -10 |
| Product height in | 1.910 |
| Product height mm | 48.514 |
| Series | Winner 2-Piece |
| Thread size 1 | M24x1.5 |
