Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.047 |
| A dimension MM | 51.994 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.708 |
| Hose cut off factor MM | 17.983 |
| Hose size | -10 |
| Inside diameter IN | 0.389 |
| Inside diameter MM | 9.881 |
| Product material | 316L Stainless steel |
| Series | Winner 2-Piece |
| Working pressure max BAR | 360 |
| Working pressure max PSI | 5300 |