fitting-nipple-product-details

fitting-nipple

12023946


Tools

Product specifications

Characteristic
Value
A dimension IN2.303
A dimension MM58.500
Angle shapeStraight
BrandWinner by Danfoss
Compatible hose ID IN0.750
Compatible hose ID MM19.000
Construction StyleCrimp
End size 1-10
End type 1Female 37 degree swivel
Finish platingNone
Hose cut off factor IN0.787
Hose cut off factor MM19.990
Hose size-12
Inside diameter IN0.472
Inside diameter MM11.989
Product material316L Stainless steel
SeriesWinner 2-Piece
Working pressure max BAR350
Working pressure max PSI5100