Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.510 |
| A dimension MM | 165.300 |
| Angle shape | 59 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26264-10.1 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.390 |
| Drop dimension MM | 86.11 |
| End Type 1 | Flange Special |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.170 |
| Hose cut off factor MM | 131.318 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 3.390 |
| Product height mm | 86.106 |
| Product length in | 6.510 |
| Product length mm | 165.354 |
| Product material | Carbon steel |
| Product width in | 0.708 |
| Product width mm | 17.983 |
| Seal material | Nitrile (NBR) |
| Series | Teflon Crimp |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |
