Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.716 |
| A dimension MM | 69.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.930 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.930 |
| Hex size 2 MM | 23.813 |
| Hose cut off factor IN | 1.377 |
| Hose cut off factor MM | 34.976 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | 7/8-14 UNF |
| Working pressure max bar | 379 |
| Working pressure max psi | 5500 |