Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.145 |
| A dimension MM | 54.483 |
| Angle shape | Straight |
| Backup hex size IN | 0.460 |
| Backup hex size MM | 12.000 |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.460 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.043 |
| Hose cut off factor MM | 26.492 |
| Hose size | -4 |
| Inside diameter IN | 0.158 |
| Inside diameter MM | 4.013 |
| Product height in | 0.472 |
| Product height mm | 12.000 |
| Product length in | 2.145 |
| Product length mm | 54.483 |
| Product material | Carbon steel |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Series | Winner 1-Piece |
| Thread size 1 | 7/16-20 UNF |
