ET-Hose Fittings-product-details

ET-Hose Fittings

12028931


Tools

Product specifications

Characteristic
Value
A dimension IN2.019
A dimension MM51.300
Angle shapeStraight
BrandWinner by Danfoss
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleCrimp
End size 1-6
End type 1Female 37 degree swivel
Finish platingZinc plating
Hose cut off factor IN0.779
Hose cut off factor MM19.787
Hose size-8
Inside diameter IN0.393
Inside diameter MM9.982
Product materialCarbon steel
SeriesWinner 1-Piece
Working pressure max BAR400
Working pressure max PSI5800