Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 78.994 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26711Y-24-20TZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.984 |
| Hose cut off factor MM | 24.994 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 26.975 |
| Product height in | 1.740 |
| Product height mm | 44.196 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Carbon steel |
| Product width in | 1.740 |
| Product width mm | 44.196 |
| Series | Winner 1-Piece |
