Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.696 |
| A dimension MM | 68.478 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.740 |
| Drop dimension MM | 18.80 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 3.988 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 2.696 |
| Product length mm | 68.478 |
| Product material | Carbon steel |
| Product width in | 0.425 |
| Product width mm | 10.795 |
| Series | Winner 1-Piece |
