Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 61.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 12211Y-06-04FCZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.456 |
| Drop dimension MM | 37.00 |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Male ORB BSPP |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 1.299 |
| Hose cut off factor MM | 33.000 |
| Hose size | -4 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product material | Carbon steel |
| Thread size 1 | G 3/8 |
