Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.860 |
| A dimension MM | 72.644 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 12610A-12-12XZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.036 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.860 |
| Product length mm | 72.644 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |