Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.896 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 12611-06-04HSHKZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.850 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.956 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | G 3/8 |