Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 27.400 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 12611A-06-08Z |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.200 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.362 |
| Product length mm | 60.000 |
| Product width in | 0.866 |
| Product width mm | 22.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
