Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.200 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 12U-82P |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H0105 H0106H017H039H104 H114 H115 H116 H145 H146 H1571 H1776 H1777 H1812 H1981 H1982 H245 H324 H325 H350H425 H545 H600 H900 H9949 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.870 |
| Drop dimension MM | 47.50 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End type 1 | Female BSPP swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.000 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.490 |
| Product height mm | 63.246 |
| Product length in | 5.020 |
| Product length mm | 127.508 |
| Product material | Carbon steel |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Series | U Series |
| Thread size 1 | G 3/4 |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |