Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Male pipe BSPT |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | R 3/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789295101 |
![Hose Fittings 1A12BT10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213338%2FID432872298500-0101_preview.jpg&w=1920&q=75)