Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.068 |
| Hex size 2 IN | 1.420 |
| Hex size 2 MM | 36.068 |
| Hose cut off factor IN | 2.020 |
| Hose cut off factor MM | 51.308 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075337303 |
![Hose Fittings 1AXXKFXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213457%2FID432872664621-0101_preview.jpg&w=1920&q=75)