Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.270 |
| Drop dimension MM | 32.26 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.702 |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.022 |
| Hose size | -12 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789295231 |
![Hose Fittings 1AA6DSB6C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213393%2FID432872471557-0101_preview.jpg&w=1920&q=75)