Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible tube OD IN | 1.00 |
Compatible tube OD MM | 25.400 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 2.000 |
Drop dimension MM | 56.0 |
End Type 1 | Female ORFS swivel |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.630 |
Hex size 1 MM | 41.4 |
Hose cut off factor IN | 2.850 |
Hose cut off factor MM | 72.390 |
Hose size | -12 |
Inside diameter IN | 0.6100 |
Inside diameter MM | 15.4940 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 1.000 |
Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789292001 |